Căutare informații
Descărcați documentul () din 20
Noi facem să funcționeze  lucrurile importante*

LOFTREX M

LOFTREX M filter cartridges are made of high purity polypropylene, polyamide 6.6 or polyester fibers.

Eaton‘s LOFTREX M filter cartridges are suitable, depending on the filter material, for the filtration of ultrapure water (pre-filtration), RO pre-filtration, acids, alkalis, solvents, process chemicals, fine chemicals, e-coats, paints, inks, resins, photo emulsions, amines, glycols, hydrocarbons (kerosene), waxes and many more.

Filter material
Polypropylene or polyamide 6.6 (melt-blown)
Retention
95% efficiency
Max. operating temperature
176 °F (80 °C)

Caracteristici principale

  • Made of high purity polypropylene, polyamide 6.6 or polyester fibers (melt-blown)
  • No binders or adhesives
  • Excellent chemical compatibility
  • Available in a variety of end cap/adapter configurations to fit all industry-standard housings
  • Individually sealed in plastic foil
  • High dirt-holding capacity
  • FDA listed (U.S. CFR, Title 21) materials of construction for food and beverage contact (only LX-M and LXN-M)
Specificații

Evidențiați diferențele
Afișează doar diferențele
Ascundeți caracteristicile neinscripționate

Specifications

Filter material Polypropylene or polyamide 6.6 (melt-blown)
Retention ratings 1, 3, 5, 10, 20, 50, 90, 150 µm
Retention efficiency 95%
Lengths (nominal) 5", 9.75", 10", 19.5", 20", 29.25", 30", 39", 40"
Adapter code (), G, 1, 2, 3, 4
Inner core Polypropylene or polyamide 6.6 (fiberglass reinforced)
End caps Polypropylene or polyamide 6.6
Cage -
Max. operating temperatures Polypropylene: 176 °F (80 °C)
Polyamide 6.6: 302 °F (150 °C)
Max. differential pressure in flow direction

Polypropylene:
58 psid (4.0 bar) at 77 °F (25 °C)

Polyamide 6.6:
90 psid (6.2 bar) at 86 °F (30 °C)

Descărcați link-urile
X
Download Close