Căutare informații
Descărcați documentul () din 20
Noi facem să funcționeze  lucrurile importante*

189986

Eaton Moeller® series DILEM Contactor, 24 V DC, 3 pole, 380 V 400 V, 4 kW, Contacts N/C = Normally closed= 1 NC, Screw terminals, DC operation DILEM-01-G-EA(24VDC)

Specificații generale

Product Name
Eaton Moeller® series DILEM Mini contactor
Catalog Number
189986
EAN
4015081879823
Product Length/Depth
54 mm
Product Height
58 mm
Product Width
45 mm
Product Weight
0.206 kg
Compliances
CE
CE Marked
RoHS conform
Model Code
DILEM-01-G-EA(24VDC)

Contacte

Number of auxiliary contacts (normally closed contacts)
1
Number of auxiliary contacts (normally open contacts)
0

Verificarea proiectării

Equipment heat dissipation, current-dependent Pvid
0.9 W
Heat dissipation capacity Pdiss
0 W
Heat dissipation per pole, current-dependent Pvid
0.3 W
Static heat dissipation, non-current-dependent Pvs
2.3 W

Valoare nominală electrică

Rated operational current (Ie) at AC-1, 380 V, 400 V, 415 V
22 A
Rated operational current (Ie) at AC-3, 380 V, 400 V, 415 V
9 A
Rated operational power at AC-3, 380/400 V, 50 Hz
4 kW

Features & functions

Number of poles
Three-pole

Informații generale

Voltage type
DC

Sistem magnetic

Rated control supply voltage (Us) at DC - max
24 V
Rated control supply voltage (Us) at DC - min
24 V

Exportați specificațiile produsului