Descărcați documentul () din 20
Noi facem să funcționeze  lucrurile importante*

MBP20KIPDU
Eaton 20 kW MBP with PDU

Eaton 20 kW Maintenance Bypass Module with integrated distribution, 3U, rack or tower mount

Specificații generale

Product Name
Eaton 93PX UPS
Catalog Number
MBP20KIPDU
EAN
6430070723938
Product Length/Depth
592 mm
Product Height
129 mm
Product Width
438 mm
Product Weight
13.6 kg
Compliances
CE Marked
RoHS Compliant
CB
Certifications
IEC/EN 62040-2
IEC/EN 62040-1
EN 62040-3
Manufactured in a plant certified to ISO 9001 and ISO 14001 management system standards
Model Code
Eaton 20 kW MBP with PDU

Mai multe specificații adiționale

Communication interface
USB
RS232

Specificații UPS trifazat

Application
Data center/ facility/IT
Auto shutdown function
No
Color
Black
Construction type
482.6 mm (19 inch) device
Form factor
Rack/tower
Input connection
Fixed connection
Internal battery included
No
Internal maintenance bypass
Yes
Mounting Method
Tower
Rackmount
Number Of Output Connections C13
6
Number Of Output Connections C19
3
Number of output connections fixed connection
1
Number of output connections French standard (Type E)
0
Number Of Output Connections With Protective Contact (Schuko)
0
Potential free switch contact
No
Rack size
3U
Snmp
No

Exportați specificațiile produsului