Descărcați documentul () din 20
Noi facem să funcționeze  lucrurile importante*

XT3550-3R0287-R

Eaton XT Supercapacitor, Capacitance 600 F, 2.5 V, 4.5 mW, Snap In

Specificații generale

Product Name
Eaton XT medium and large cells supercapacitor
Catalog Number
XT3550-3R0287-R
UPC
051712708289
Product Height
50 mm
Product Weight
62 g
Compliances
RoHS Compliant
Certifications
UL 810
UL Recognized

Specificaţii produs

Type
Single cell snap-in
Packing
Bulk
Size
35 x 50 mm
Terminals
Snap in
Shape
Cylindrical
DC equivalent series resistance (ESR)
4.5 mΩ
Operating temperature range
-40 °C to +65 °C
Series
XT
Max voltage
3 V
Capacitance
275 F
Leakage
600 µA
Thermal resistance
8 °C/W
Energy
1238 J
Power
500 W
Peak current (1 sec)
184 A
Continuous current (15 °C rise)
20.4 A
Capacitance end of life rating
80%
ESR end of life rating
200%
Grade
Industrial

Exportați specificațiile produsului