MyEatonFAQs
Demand more performance.
Eaton's SPX series of variable frequency drives are designed specifically for high-performance industrial applications. They feature high processing power and the ability to use information from an encoder or a resolver to provide precise motor control. In addition, a fast microprocessor provides high dynamic performance for applications where good motor handling and reliability are required.
Combine the features of the SPX variable frequency drive with the following.