Download document () of 20
Discontinued
Surge protection

Eaton Eclipse surge suppressors

Eaton Eclipse surge suppressors offer total protection against power surges, power spikes, lightning and line noise. Suitable for home offices, networked workstations, PC servers and external storage systems, these surge protection devices are the first line of defense for your electrical equipment.

Responds in <1 nanosecond

Prevent damage to your equipment with a rapid response to power disturbances
Specifications

Eclipse Personal surge suppressor

Technical specifications

CATALOG NUMBER

ECLL1800-PER

PACKAGE CONTENTS

(1) surge suppressor

user manual

POWER RATING

1,800 watts

NOMINAL CURRENT

15 amps

INPUT VOLTAGE

120V

OUTPUT VOLTAGE

120V

FREQUENCY

60 Hz

ENERGY DISSIPATION

540 Joules

OUTPUT CONNECTIONS

(6) NEMA L5-15R

INPUT CONNECTION

4-foot cord with NEMA 5-15P

DIMMENSIONS (H X W X D)

11" x 2" x 1-1/4"

WEIGHT

1 lb.

COLOR

Black

STANDARDS COMPLIANCE

UL1449, 1363 listed, (cUL)

Eclipse Pro surge suppressor

Technical specifications

CATALOG NUMBER

ECLL1800-PRO

PACKAGE CONTENTS

(1) surge suppressor

user manual

POWER RATING

1,800 watts

NOMINAL CURRENT

15 amps

INPUT VOLTAGE

120V

OUTPUT VOLTAGE

120 V

FREQUENCY

60 Hz

ENERGY DISSIPATION

1,020 Joules

OUTPUT CONNECTIONS

(8) NEMA 5-15R

INPUT CONNECTION

6-foot cord with NEMA 5-15P

USER INTERFACE

(1) "Load protected" LED

(1) "Ground OK" LED

Audible alarm

DIMMENSIONS (H X W X D)

9-3/4" x 3-7/8" x 1-5/16"

WEIGHT

1.5 lb.

STANDARDS COMPLIANCE

UL1449, 1363, 1283 listed, (cUL)

COLOR

Black

Eclipse ProTel surge suppressor

This surge protector offers all the features of the Eclipse Pro surge suppressor with the added benefit of being able to protect your phone line. 

Technical specifications

CATALOG NUMBER

ECLL1800-PROTEL

PACKAGE CONTENTS

(1) surge suppressor

phone cable

user manual

POWER RATING

1,800 watts

NOMINAL CURRENT

15 amps

INPUT VOLTAGE

120V

OUTPUT VOLTAGE

120V

FREQUENCY

60 Hz

ENERGY DISSIPATION

1,020 Joules

OUTPUT CONNECTIONS

(8) NEMA L5-15R

INPUT CONNECTION

6-foot cord with NEMA 5-15P

USER INTERFACE

(1) "Load protected" LED

(1) "Ground OK" LED

Audible alarm

DIMMENSIONS (H X W X D)

9-3/4" x 3-7/8" x 1-5/16"

WEIGHT

1.5 lb.

STANDARDS COMPLIANCE

UL1449, 1363, 1283, 497 A listed, (cUL)

COLOR

Black

Download Links
X
Download Close