知識搜尋
下載文件 () / 20
Power distribution units for IT equipment

Eaton Rack Power Module

Providing up to 36 kW of power without the need for a dedicated infrastructure cabinet, the Eaton Rack Power Module (RPM) simplifies data center power distribution. Customizable receptacle plates, including locking receptacles, enable you to configure the RPM to fit your data center without calling a licensed electrician. 

Lower infrastructure costs

Single-point distribution means less wiring to run and manage.

Customize input and output options

Choose from four input options and 15 outlet plates, including IEC and NEMA, straight and locking receptacles.

Quickly check circuit load

"Power Equalizer" LED on the front gives a quick visual indication of each circuit's power load.
規格

General specifications

PRODUCT DEPTH

20 inches (corded)

26 inches (hardwired)

PRODUCT HEIGHT

5.2 inches

PRODUCT WIDTH

17.4 inches

PRODUCT WEIGHT

36 - 50 lbs (depending on cords)

WARRANTY

3 year

MOUNTING DIRECTION

Horizontal

COLOR

Black

FORM FACTOR

Rackmount or wallmount, 3U

Configuration options

INPUT VOLTAGE

208V (three phase)

400V (single phase)

INPUT CONNECTIONS

Hardwired

BladeUPS Unit 208V

IEC309-60 5 wire

NEMA I21-30P

BladeUPS Unit 400V

INPUT CORD LENGTH

Hardwire

6 ft

10 ft

15 ft

20 ft

METERING

Power Equalizer

Engery Management System (no card)

Energy Management system (with card)

OUTPUT RECEPTACLE PLATES (TWO PLATES PER UNIT)

L21-20R (2 per plate)

L21-30R (2 per plate)

L6-15R (3 per plate)

L6-20R (3 per plate)

L6-30R (3 per plate)

5-15R (6 per plate)

5-20R (6 per plate)

L14-20R (3 per plate)

L14-30R (3 per plate)

IEC320-C13 (208V) (12 per plate)

IEC320-C19 (208V) (6 per plate)

IEC320-C13 (230V) International (12 per plate)

IEC320-C19 (230V) International (6 per plate)

L15-20R (2 per plate)

L15-30R (2 per plate)

 

下載連結
X
Download Close