FLOWLINE single bag filter housing is a versatile filter available in stainless steel for 01 or 02 filter bag sizes. Multiple I/O configurations are available. Easy open cover features an integral handle, 1/4” vent or gauge ports and “no tools” eye bolts and ring nuts.
Key FLOWLINE Applications:
A Versatile, Cost Effective Housing for Heavy Duty Applications Not Requiring a Code Stamp
A FLOWLINE stainless steel bag filter housing from Eaton is the best choice for industrial, commercial and OEM applications that do not require a Code Stamp. Its cost-effective design incorporates all of the features heavy duty applications demand, including an investment cast swing bolt cover that can be adapted to different opening directions in the field and a quality stainless steel mesh restrainer basket for reduced pressure drop.FLOWLINE’s stainless steel construction ensures years of trouble-free, consistent performance at a price comparable to that of many carbon steel housings.
ACCUGAF filter bag
DCF 400/ 800/ 1600
FLOWLINE II
MAX-LOAD Pleated
MCF 824
POLYLINE
SENTINEL
SIDELINE
Spare Parts Bag Filter Housings
TOPLINE
已複製到剪貼簿
使用比較工具至少需要兩個項目。
Sorry, we can't get that information right now.
Models | No. of filter bags |
Size | Flow rate1 GPM (m3/h) |
Max. pressure psi (bar) |
Max. temp. ℉ (℃) |
Housing volume gal (l) |
Housing weigh lb (kg) |
I/O connections |
FBF-0101 | 1 | 01 |
88 (20) | 150 (10) | 250 (120) | 4 (15.5) | 30 (13.6) | 2” thread |
FBF-0102 | 1 | 02 |
176 (40) | 150 (10) | 250 (120) | 7 (27.0) | 43 (19.5) | 2” thread |
FBF-0101 | 1 | 01 |
88 (20) | 150 (10) | 250 (120) | 4 (15.5) | 40 (21.5) | 2” flange |
FBF-0102 | 1 | 02 |
176 (40) | 150 (10) | 250 (120) | 7 (27.0) | 53 (27.0) | 2” flange |
FBF-0102 | 1 | 02 |
176 (40) | 150 (10) | 250 (120) | 7 (27.0) | 61 (27.6) | 3” flange |