Завантажити документ () з 20
Ми забезпечуємо роботу найважливішого*

205 series relay sockets

Designed to withstand harsh environments, the 205 series offers a wide range of sealed relay sockets. These sockets accept 5, 10, 15, and 25 A relays in 1, 2, 3, 4, and 6 reversers; either with or without magnetic latch and/or temporisation. Sockets are available with several coding and mounting configurations, with sealing ensured by a silicon gasket at the rear side. Socket dimensions and features comply with MIL-S 12883.

Особливості

  • Relays from 5 to 25A in 1 to 6 reversers 
  • Dielectric withstanding voltage (standard pressure): 1,500 V rms 
  • Dielectric withstanding voltage (under 80 mbar): 500 V rms 
  • Insulation resistance > 1,000 MOhm 
  • Sealing: down to 120 mbar 
  • Vibration: 10 to 200 Hz under 20 g 
  • Various mounting configurations
Завантажити посилання
X
Download Close