SIHA PROFERM Fit yeast nutrient is a 100% organic yeast nutrient preparation with specially treated yeast cell wall extracts and the addition of Vitamin B1. This yeast nutrient increases the anti-oxidant capacity and improves the protection against oxidation and therefore the longevity of the wines. It is recommended for wines with a tendency for high coloring and formation of reductive aroma notes during fermentation.
SIHA PROFERM Arom+
SIHA PROFERM H+2
| Application | Max. dosage in lb/1,000 gal (g/hl) |
| SIHA PROFERM Fit Yeast Nutrient added to the container at the start of the alcoholic fermentation or during all subsequent stages | 3.3 (40) |