Many hydraulic power units still work with constant motor and pump speeds. However, variable-speed pump drives allow application designers to realise energy savings of up to 70 % at only slightly higher investment costs. Once in use, the investment will pay for itself in less than a year in the form of reduced energy consumption. In addition, hydraulic power units with variable speed drives generate less heat, reduce wear and consume less oil, which further increases the availability and reliability of your machines and systems. Our white paper on “Planning and operating hydraulic power units to provide greater energy efficiency” contains background information, best practices and practical examples for the implementation of fluid control applications with variable speed drives.
A prerequisite for improving the productivity of pumps and hydraulic applications is the collection and evaluation of the relevant system data. Once you know the exact performance values of your application and how they change over time, you can identify vulnerabilities and component wear. These data put you in a position to start developing rules and guidelines for performing predictive maintenance, which will prevent or at least notably reduce unplanned production downtime. Eaton's integrated systems start with the easy capture of all the relevant application data, from the valves all the way to the frequency-controlled drives. The data are automatically structured and forwarded for storage.
For data storage, Eaton offers the Predictive Maintenance Portal, which relies on the secure Microsoft Azure Cloud infrastructure and features a number of pre-integrated intuitive tools for the evaluation of your data. Fast and secure visualisation can be implemented via mobile devices, and you can also give your partners and service provides access to different sub-sets of data, as required. This makes it easy for you to run your business with machines that are both more reliable and more profitable thanks to secure digital information.
Contact your local Eaton sales team and let them connect you with our service teams
This mechatronic approach, which includes Eaton's hydraulic and electrical components, resulted in an amazing technical achievement in record time—the drilling machine, which can be thought of as a kind of robot, is the first of its kind. By integrating Eaton's intelligent wiring and communication technology, we saved up to 80 hours of work during the construction of the control panels for the two drilling rigs.
Industrial hydraulic systems usually require not only the integration of electrical and hydraulic products, but also rely on data capture and secure connectivity to external storage platforms such as cloud or edge systems. Solving these tasks with an integrated system from a single source facilitates and accelerates implementation and mitigates the risk of interface problems.
Our solution map highlights the connectivity options, from the hydraulic devices and sensors through the variable frequency drives all the way to data storage and visualisation in the cloud.
Sign up for our newsletter for machine and panel builders. Stay connected for information about changing regulations or new technologies and services that facilitate your daily work and help you grow your business faster.