Фото репрезентативне
Download
Eaton Bussmann series medium voltage DIN fuse, 20 A, 36 kV, 35.5 kA, 51 x 537 mm, With Striker
Product Name |
Eaton Bussmann series medium voltage DIN fuse
|
Catalog Number |
36TDQSJ20
|
EAN |
5027590159234
|
UPC |
051712186438
|
Product Length/Depth |
537 mm
|
Product Height |
54 mm
|
Product Width |
51 mm
|
Product Weight |
2900 g
|
Compliances |
DIN 43625
VDE 0670-4 IEC 60282-1 |
Certifications |
UL
VDE |
Used with |
270303 Fuse clip
A3354710 Fuse clip |
Amperage Rating |
20 A
|
Fuse indicator |
With Striker
|
Fuse size |
51 x 537 mm
|
Breaking capacity |
35.5 kA
|
Installation technique |
Air
|
Performance Cat According To IEC 60282-1 |
Back-up
|
Product application |
Primary side transformer protection
|
Rated frequency - max |
50 Hz
|
Rated frequency - min |
50 Hz
|
Release characteristic |
Other
|
Standard |
DIN
|
Utilization category |
Other
|
Voltage type |
AC
|
With striker |
Yes
|
Class |
Class back-up
|
Barrels |
1
|
Construction type |
Bolt-on
|
Pre arc (I2T) |
8.9 x 100
|
Resistance |
117 Ohms
|
Watt losses |
62 W
|
Fuse diameter |
51 mm
|
Color |
Brown
|
Interrupt rating |
35.5 kAIC
|
Construction size |
51 x 537 mm
|
Mounting method |
Clip-in
|
Packaging type |
Standard
|
Quantity |
1
|
Voltage rating |
36 kV
|
Type |
Fuse
|
Special features |
Back-up, Transformer protection, Indoor or outdoor use
|
Application |
|
Fuse type |
TDQSJ
|