Eluxa's solid-state chimes (ELCH) and chime strobes (ELCHS) by Eaton feature field selectable 1 Hz, 2 Hz, Coded, and Temporal 3 (T3) modes of operation. The chime strobe’s advanced power saving LED technology leads the industry in one of the lowest current draw across the full candela range, which reduces overall installation and operating costs.
Ideal for hospital and institutional applications, Eluxa is designed with a sleek, aesthetically pleasing low profile that blends with the building‘s interior décor. Eluxa chimes are feature rich with low and high candela settings (6) in a single device, adjustable volume, pre-wire/pre-test via mounting plate with hinged feature for ease-of-installation, no tools needed for setting changes, and convenient mounting options.
Eaton's Eluxa features a complete portfolio of indoor notification appliances with both low and high candela settings in one device. The full line includes chimes, chime strobes, horns, horn strobes, multitone horns, multitone horn strobes, strobes, speakers, speaker strobes, and low frequency sounders and sounder strobes for wall and ceiling-mount applications. Amber, blue, green, and red lens options and special lettering are available.
| Physical | |
|---|---|
| Material | Red or white textured UV stabilized, colored impregnated engineered plastic. Exceeds 94V-0 UL flammability rating |
| Weight | Wall chime strobe: 1.54 lbs (700g); Ceiling chime strobe: 1.54 lbs (700g); Speaker Backbox: .44 lb (200g) |
| Lens | Light Emitting Diode (LED) in a rugged Lexan lens |
| Dimensions | ELCH: 6.35”H x 4.56” W x 1.54” D; ELCHS: 6.35”H x 4.56” W x 1.54” D; ELCHC: 6.27” Diameter x 1.9” D; ELCHSC: 6.27” Diameter x 2.29” Depth |
| Operating temperature | Indoor: 32°F to 122°F (0°C to 50°C) and maximum humidity of 93% |
| Mounting and wiring connections | |
| Mounting (indoor only) | Mounting plate included with all models. ELCHS chime strobes are for wall-mount applications, and ELCHSC chime strobes are for ceiling-mount applications. ELCH chimes can be used for wall or ceiling-mount applications. Mounting options include ELSPKBB backboxes and 4” square, 2 1/8” deep backboxes for wall models and LSPKBB-C backboxes and 4” square, 2 1/8” deep backboxes for ceiling models. |
| Wire connections | #12 through #18 AWG |
| Power and general | |
| Operating voltage | 24VDC/24VFWR |
| Strobe Output Rating | UL 1971, UL 1638, ULC S526: Wall: Selectable 15, 30, 75, 110, 135, 185 candela output; Ceiling: Selectable 15, 30, 75, 110, 150, 177 candela output |
| Synchronization Models | Strobes can be synchronized with Wheelock’s DSM Sync Modules, PS Power Supplies or SAFEPATH products, using Wheelock patented sync protocol. Chime may be synchronized using T3 setting and Wheelock sync (DSM or PS). |
| Chime frequency | 890 Hz fixed |