Download document () of 20
Sounder beacons, horn strobes & combination units

Eluxa multitone horn strobes

The Wheelock Eluxa multitone horn strobes (ELMTS/ELMTSC) by Eaton feature eight (8) alerting sounds in a single device to meet your signaling requirements. The nationally and internationally recognized alerting sounds include Horn, Bell, March Time Horn, Code-3 Tone, Code-3 Horn, Slow Whoop, Siren or Hi/Lo Tone. The Code-3 horn and tone patterns are engineered to comply with NFPA/ANSI Temporal Pattern specifications without requiring additional equipment. 

The strobe models have one of the industry's lowest current draws with its advanced power-saving LED technology to reduce overall installation and operating costs.  Eluxa is feature-rich with six candela settings in 1 device, two sound output levels: Standard dBA and High dBA, adjustable volume, and tone control, pre-wire/pre-test via mounting plate with a hinged feature for ease of installation, and no tools needed for setting changes.

6 Candela Settings
Wall: 15, 30, 75, 110, 135, 185
Ceiling: 15, 30, 75, 110, 150, 177
Alerting sounds
8

Next generation LED technology

Eaton’s best-in-class, energy efficient, LED technology leads the industry in lowest current draw for a combined low and high candela device. This substantially reduces overall power consumption, allowing for a greater number of appliances on the notification appliance circuit and fewer power supplies, resulting in significant material and system cost savings.

Compatible with fire alarm systems and xenon strobes

Eluxa product line has been UL/ULC listed as compatible with all Fire Alarm Control Panels (FACP) and accessories that have been determined to be compatible with Wheelock RSS xenon strobe-based products and Exceder LED3. The listing also includes the ability to install the Eluxa multitone horn strobes in the same notification zone and field of view with any Wheelock RSS strobe models. Ideal for retrofits as well as new construction.

Ease of installation

  • Mounting plate included with all models: Convenient capture hinge allows installers to easily hold the device while fastening the single-mount screw in place
  • Pre-wire/pre-test capability to check for wiring and ground faults prior to appliance installation

View the rest of the Eluxa product line

Specifications
Highlight differences
Show only differences
Hide blank features

PRODUCT DETAILS

ELMTS multitone horn strobes

Physical  
Material  Red or white textured UV stabilized, colored impregnated engineered plastic. Exceeds 94V-0 UL flammability rating
Weight  Wall multitone strobe: 1.54 lbs (700g); Ceiling multitone strobe: 1.54 lbs (700g); Speaker Backbox: .44 lb (200g)
Lens  Light Emitting Diode (LED) in a rugged Lexan lens
Dimensions   ELMTS: 6.35”H x 4.56” W x 1.54” D; ELMTSC: 6.27” Diameter x 2.29” Depth
Operating temperature Indoor: 32°F to 122°F (0°C to 50°C) and maximum humidity of 93%
Mounting and wiring connections  
Mounting (indoor only) Mounting plate included with all models. ELMTS multitone strobes are for wall-mount applications only. ELMTSC are for ceiling-mount applications. Mounting options include ELSPKBB backboxes and 4” square, 2 1/8” deep backboxes for wall models and LSPKBB-C backboxes and 4” square, 2 1/8” deep backboxes for ceiling models.
Wire connections #12 through #18 AWG
Power and general  
Operating voltage  24VDC/24VFWR
Strobe Output Rating  UL 1971, UL 1638, ULC S526: Wall: Selectable 15, 30, 75, 110, 135, 185 candela output; Ceiling: Selectable 15, 30, 75, 110, 150, 177 candela output
Synchronization Models  Strobes can be synchronized with Wheelock’s DSM Sync Modules, PS Power Supplies or SAFEPATH products, using Wheelock patented sync protocol. Chime may be synchronized using T3 setting and Wheelock sync (DSM or PS).
Download Links
X
Download Close