Download document () of 20
Bells & chimes

Eluxa chimes and chime strobes

Eluxa's solid-state chimes (ELCH) and chime strobes (ELCHS) by Eaton feature field selectable 1 Hz, 2 Hz, Coded, and Temporal 3 (T3) modes of operation.   The chime strobe’s advanced power saving LED technology leads the industry in one of the lowest current draw across the full candela range, which reduces overall installation and operating costs. 

Ideal for hospital and institutional applications, Eluxa is designed with a sleek, aesthetically pleasing low profile that blends with the building‘s interior décor. Eluxa chimes are feature rich with low and high candela settings (6) in a single device, adjustable volume, pre-wire/pre-test via mounting plate with hinged feature for ease-of-installation, no tools needed for setting changes, and convenient mounting options.

6 Candela Settings
Wall: 15, 30, 75, 110, 135, 185
Ceiling: 15, 30, 75, 110, 150, 177
3 modes of operation
1 Hz, 2 Hz, Coded, and Temporal 3 (T3)

Next generation LED technology

Eaton’s best-in-class, energy efficient, LED technology leads the industry in lowest current draw for a combined low and high candela device. This substantially reduces overall power consumption, allowing for a greater number of appliances on the notification appliance circuit and fewer power supplies, resulting in significant material and system cost savings.

Compatible with fire alarm systems and xenon strobes

Eluxa product line has been UL/ULC listed as compatible with all Fire Alarm Control Panels (FACP) and accessories that have been determined to be compatible with Wheelock RSS xenon strobe-based products and Exceder LED3. The listing also includes the ability to install the Eluxa chime strobes in the same notification zone and field of view with any Wheelock RSS strobe models. Ideal for retrofits as well as new construction.

Ease of installation

  • Mounting plate included with all models: Convenient capture hinge allows installers to easily hold the device while fastening the single-mount screw in place
  • Pre-wire/pre-test capability to check for wiring and ground faults prior to appliance installation
  • Finger slide switches--No tools needed for setting changes

View the rest of the Eluxa product line

Specifications

PRODUCT DETAILS

ELCH chimes and ELCHS chime strobes

Physical  
Material  Red or white textured UV stabilized, colored impregnated engineered plastic. Exceeds 94V-0 UL flammability rating
Weight  Wall chime strobe: 1.54 lbs (700g); Ceiling chime strobe: 1.54 lbs (700g); Speaker Backbox: .44 lb (200g)
Lens  Light Emitting Diode (LED) in a rugged Lexan lens
Dimensions  ELCH: 6.35”H x 4.56” W x 1.54” D; ELCHS: 6.35”H x 4.56” W x 1.54” D; ELCHC: 6.27” Diameter x 1.9” D; ELCHSC: 6.27” Diameter x 2.29” Depth
Operating temperature Indoor: 32°F to 122°F (0°C to 50°C) and maximum humidity of 93%
Mounting and wiring connections  
Mounting (indoor only)

Mounting plate included with all models. ELCHS chime strobes are for wall-mount applications, and ELCHSC chime strobes are for ceiling-mount applications. ELCH chimes can be used for wall or ceiling-mount applications. Mounting options include ELSPKBB backboxes and 4” square, 2 1/8” deep backboxes for wall models and LSPKBB-C backboxes and 4” square, 2 1/8” deep backboxes for ceiling models.

Wire connections #12 through #18 AWG
Power and general  
Operating voltage  24VDC/24VFWR
Strobe Output Rating  UL 1971, UL 1638, ULC S526: Wall: Selectable 15, 30, 75, 110, 135, 185 candela output; Ceiling: Selectable 15, 30, 75, 110, 150, 177 candela output
Synchronization Models  Strobes can be synchronized with Wheelock’s DSM Sync Modules, PS Power Supplies or SAFEPATH products, using Wheelock patented sync protocol. Chime may be synchronized using T3 setting and Wheelock sync (DSM or PS).
Chime frequency  890 Hz fixed
Download Links
X
Download Close