Knowledge Search
Download document () of 20
Sounders & horns

FHF AX08 Weatherproof 42 Tone Sounder

Eaton’s FHF AX08 sounder range includes compact and high-volume output devices. Designed for use in harsh environments in industrial areas, with the ability to perform indoors and outdoors.

The AX08 sounder housing consists of ABS, a robust and durable material which provides field-proven reliability. Equipped with 42 different tones suitable for universal use. Available as AC or DC version, this sounder is flexible to meet your solution needs.

Versatile
Suitable for indoor and outdoor use
Reliable
Field-proven design with ABS housing
Highly Certified
42 tones, user selectable

Design Features

  • AC and DC versions
  • High sound level of up to 120 dB(A)
  • Low current consumption
  • Choice of 42 different signal tones
  • Steady frequency rate
  • Robust and reliable

Standard Materials

  • Housing: ABS
  • Dome: polycarbonate
Specifications

Ordering Requirements AX08 - EN

dsfh066-en-fhf-ax08-sounder-config-options.png

Ordering Requirements AX08 - DE

dsfh066-de-fhf-ax08-sounder-config-options.png
Download Links
X
Download Close