Knowledge Search
Download document () of 20
Sounders & horns

FHF BDK22 explosion-proof Strobe Light

Eaton’s FHF BDK 22 beacon range is a strobe light device used for warning and indicating purposes. It's designed for use in potentially explosive atmospheres and is suitable for indoor and outdoor applications in zone 22.

The BDK 22 housing is manufactured from die-cast aluminium with a weather-proof coating. The strobe light  is covered by a ribbed dome made of impact-resistant plexiglas, to ensure a corrosion-free product. The sturdy structure conforms with protection class IP 54.

The range has a compact clean design and is available in different dome colours to suit your specification requirements.

Durable
Seawater-resistant aluminium housing
Protection type
CE II 3 D T85 ºC IP 54
-20 ºC ≤ Ta ≤ +50 ºC
Cost saving
Robust yet lightweight

Design Features

  • Protection class IP 54
  • Compensation valve prevents condensation water
  • Flash energy: 5 Joule
  • CE II 3 D T85 ºC IP 54
    -20 ºC ≤ Ta ≤ +50 ºC

Standard Materials

  • Housing: seawater-resistant aluminium, surface with weatherproof varnish
Specifications

Ordering Requirements BKD22 - EN

dsfh089-en-fhf-dbk-22-ex-strobe-config-options.png

Ordering Requirements BDK22 - DE

dsfh089-de-fhf-dbk-22-ex-strobe-config-options.png