Knowledge Search
Download document () of 20
Sounders & horns

FHF BLE LED Weatherproof Signalling Light

Eaton’s FHF BLE LED weatherproof signalling light is designed specifically for use in harsh environments in industrial areas. 

The BLE LED is manufactured from polycarbonate, a durable and reliable material which is suitable for indoor and outdoor applications. A V4A metal brackets are provided for wall mounting and the solid structure conforms with ingress protection IP 66.

The device has 4 different operating modes (continuous, blinking, strobe and rotating) and is available in 5 colours (white, red, yellow, green, and blue) to meet your specification requirements.

Flexibility
4 different operating modes
Robust
Durable polycarbonate housing
Cost saving
Hard-wearing and LED technology allows for long life cycle

Design Features

  • Housing made of polycarbonate (grey)
  • All metal parts made of V4A
  • Ingress protection IP 66 nach IEC 60529
  • 4 Different operating modes (continuous light, blinking light, strobe light and rotating light)
  • Available colours: white, red, yellow, green and blue

Standard Materials

  • Housing: polycarbonate
Specifications

Ordering Requirements BLE LED - EN

dsfh033-en-fhf-ble-led-beacon-config-options_.png

Ordering Requirements BLE LED - DE

dsfh033-de-fhf-ble-led-beacon-config-options_.png
Download Links