Knowledge Search
Download document () of 20
Sounders & horns

FHF BLK Weatherproof Strobe Light

Eaton’s FHF BLK is a weatherproof strobe light range designed for use in harsh industrial environments. The range provides a clear visible signal in particular in noisy areas when signalling cannot afford to be compromised.

The strobe light housing is manufactured from weatherproof coated die-cast aluminium, with a ribbed cap made of impact-resistant plexiglass to create maximum protection. The compact durable structure provides reliability and meets ingress protection IP 65.

The range comprises of two modules BLK 32 and BLK 42 providing 5 and 15 joule flash energy. This unit is available in a high number of configurations to suit your specifications, please download the datasheet for options.

Reliable
High ingress protection to endure harsh environmental conditions
Efficient
Quick installation process with minimal maintenance requirements
Robust
Weatherproof coated die-cast aluminium

Design Features

  • Ingress protection IP 65
  • Compensation valve to prevent condensation water
  • Types BLK 32 and BLK 42 for extended temperature range of -50 °C to +50 °C
  • Flash energy 5 Joule, 15 Joule

Standard Materials

  • Housing: seawater-resistant aluminium, weatherproof varnish
Specifications

Ordering Requirements BLK - EN

dsfh040-en-fhf-blk-beacon-config-options.png

Ordering Requirements BLK - DE

dsfh040-de-fhf-blk-beacon-config-options.png
Download Links
X
Download Close