Knowledge Search
Download document () of 20
Sounders & horns

FHF SLD 1 and SLD 2 Weatherproof Rotating Beacon

Eaton’s FHF SLD 1 and SLD 2 range consists of rotating mirror beacons to enable safe and reliable signalling in noisy environments. They are designed for indoor and outdoor under protective roof applications in industrial areas. 

SDL 1 is suitable for mounting on horizontal surfaces and SDL 2 is intended for use on vehicles.

The range base is made from a synthetic material with a die-cast metal bottom to ensure a corrosion-free product and is available in 5 different colours. The SDL 1 and SLD 2 use H1 halogen lamps with 12 V and 55 W or 24 V and 70 W to provide a strong signal warning effect without the use of noise.

Optional Voltage
Available in: 12 V and 55 W or 24 V and 70 W
Versatile
5 different colour options to suit application
Minimal maintenance
Durable and made to last

Design Features

  • Warning effect without noise
  • Continuous operation
  • Available for all common supply voltages
  • Blue or amber signal light for 12 or 24 VDC
  • With general design approval for use on vehicles by the German traffic authorities

Standard Materials

  • Housing: base made of synthetic material with die-cast metal bottom (for SLD 1 and SLD 3) and whole surface sealing
Specifications

Ordering Requirements SLD 1 & SDL2 - EN

dsfh103-en-fhf-sld-1-2-beacon-config-options.png

Ordering Requirements SLD 1 & SLD2 - DE

dsfh103-de-fhf-sld-1-2-beacon-config-options.png

Ordering Requirements SLD 4 - EN

dsfh090-en-fhf-sld-4-beacon-config-options.png

Ordering Requirements SLD 4 - DE

dsfh090-de-fhf-sld-4-beacon-config-options.png