Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

Wheelock MIZ mini horns

Wheelock MIZ mini horns are compact electronic alarm appliances, providing a field selectable continuous or code 3 horn tone when connected directly to a fire alarm control panel.

The wall-mount mini horns can also provide a synchronized code 3 horn tone using the Wheelock DSM sync modules or power supplies. The MIZ audible appliances offer high sound output with low current draw and are ideal for alarm signaling in individual rooms, apartments, hotels, motels and offices. 

Wheelock MIZ series horns left side view
Mounting
Wall
Voltage (VDC)
24
dBA
78-83

Convenient mounting options

  • Mount to any standard single-gang box
  • Beauty plugs to cover mounting screws
  • No additional trim plate required for flush mounting
  • Fast installation with in/out screw terminals using #12 to #18 AWG
Approvals & Compliance
UL, MEA, CSFM, FM
How to buy from Eaton
Contact us

Customer Support

Email: cnordersnj@eaton.com

Phone: 1-800-631-2148, Option 2

Fax: 1-800-232-6066 

Questions before you buy

Technical Support

Email: SupportMVSR-Mail@Eaton.com

Phone: 1-800-631-2148, Option 3

Fax: 941-487-2397