Knowledge Search
Download document () of 20
Backup Power (UPS)

Eaton 9PHD Marine UPS

Eaton 9PHD Marine UPS is a reliable and efficient, state of the art UPS solution that can be configured for a range of marine & offshore applications. It brings the benefits of modern, modular, IGBT based UPS technology to the shipborne environment providing the lowest Total Cost of Ownership in its power range.

Topology
Online (IGBT)
Power rating
30 – 200 kW
Efficiency
97 %

Reliable.

An unexpected loss of power in critical marine & offshore applications can result in anything from an economic setback or physical damage, or in the worst case, to the loss of lives. Reliability is the number one requirement for a marine UPS. The Eaton 9PHD Marine UPS ensures the reliable supply of uninterrupted clean power to keep your critical load up and running no matter what. Reliability equals safety.

Efficient.

UPS reliability is essential for the continuation of operations, and so too is financial performance. High efficiency (up to 97% on double conversion mode) means less energy burned to heat and a reduction in energy used for cooling. This means lower costs and lower emissions. The Eaton 9PHD Marine UPS efficiency brings savings in money, weight, space and for the environment.

Versatile.

Whatever the changing conditions – and however quickly they change – the Eaton 9PHD Marine UPS is designed to maintain a steady, uninterrupted, clean power supply. This market-leading resiliency is the result of the number of advanced technologies built-in to the Eaton 9PHD UPS. With a wide range of optional add-on features, the unit is built to meet the specific and demanding requirements on land and at sea.
Specifications

Eaton 9PHD Marine UPS 30 – 200 kW technical specifications

Eaton 9PHD Marine UPS 100 kW

Eaton 9PHD Marine UPS 100 kW

Phases in/out 
3:3 
Power range 
30-100 kW
Number of power modules  
1 - 2
Available voltage levels (line to line) 

208 V, 230 V, 380 V, 400 V,

415 V, 440 V, 480 V, 690 V

IP class 
IP23 / IP33 / IP54
Eaton 9PHD Marine UPS 200 kW

Eaton 9PHD Marine UPS 200 kW

Phases in/out 
3:3 
Power range 
80-200 kW
Number of power modules  
2 - 4
Available voltage levels (line to line) 

208 V*, 230 V*, 380 V, 400 V,

415 V, 440 V, 480 V, 690 V*

IP class 
IP23 / IP33 / IP54
  *up to 100kW

Product Images

Download Links
X
Download Close

Need product support?

Support from Eaton