The Eaton PDI Branch Circuit Monitoring System (BCMS) Hub offers a convenient, centralized and easy-to-use platform for collecting, aggregating, tracking and displaying panelboard and busway electrical circuit performance metrics in support of a range of applications including fault detection, energy management and tenant billing. With the ability to centralize the collection and reporting of key electrical performance measurements across as many as 70 panelboards or busway devices the Eaton PDI BCMS Hub is the perfect solution for adding operational efficiency and greater convenience to your facility. Designed to work with branch circuit information coming from PDI Remote Power Panels (RPP), PDI Power Distribution Units (PDU), PDI PowerWave 2 busway distribution and stand alone panelboards Eaton PDI BCMS Hub can support nearly any panelboard configuration from PDI or other OEM vendors. With a 10” color touchscreen display the Eaton PDI BCMS Hub simplifies activities such as measurement validation, alarm management, maintenance and repair. With support for multiple communication protocols including Modbus RTU and Modbus TCP the WaveStar BCMS Hub can be easily integrated with nearly any BMS, DCIM or EMS in the market today.
The Eaton PDI BCMS Hub centralizes the monitoring of branch circuit information across dozens of panelboards or busway equipment within your facility.
The Eaton PDI BCMS Hub is capable of supporting the wide variety of panelboard and busway configurations found across equipment and facilities.
The Eaton PDI BCMS Hub comes with an intuitive 10” color touchscreen display for easy navigation and visualization of metering data and alerts.
The Eaton PDI BCMS Hub supports multiple integration options to simplify connectivity to your building management system, energy management system or data center infrastructure management solutions.
Monitoring capabilities | |
WaveStar BCMS Hub GUI | 10.4″ color touchscreen display |
Data collection | Devices include PowerWave, PowerWave 2 Busway BCMS & panelboard BCMS |
Network communications | |
Protocol (downstream) | MODBUS RTU via RS422/485; 2-wire or 4-wire |
Baud rate (downstream) | 9600 |
Protocol (upstream) | Modbus RTU, modbus TCP I/P |
Baud rate (upstream) | Modbus RTU link at 9600 or 19200 – TCP I/P link via Cat5 cable |
Parity (upstream) | Odd, even or none |
Communication format | 8 data bits, 1 start bit, 1 stop bit |
Electrical characteristics |
|
Input voltage | 100 -277VAC – 1.2A, single phase + neutral + ground |
Input frequency | 50/60 Hz |
Output voltage | 24VDC – 3.15A |
Power usage | 75.6W Max |
Enclosure | |
Weight | Approx. 38 lbs. or 17.2 kg. |
Dimensions | 24″W x 24″H x 5″D |
Enclosure rating | NEMA 1 |
Operating conditions | |
Storage temperature | -33° to +158°F (-36° to +70°C) |
Operating temperature | +32° to +140°F (0° to +60°C) |
Realative humidity | 0% to 95% non-condensing |