Download document () of 20
Charging stations & carts

Hospital Cart Power Supplies

Eaton’s product line of hospital-cart power supplies includes UL 60601-1 compliant retrofit kits that include everything needed to add AC power to medical carts. Fully compatible with most popular brands of carts, these power supplies also include medical-grade inverter/chargers, which gives a doctor, nurse or medical technician the freedom to bring treatment, monitoring or diagnostic equipment to the patient.

Whether you’re maintaining a mobile workstation for a hospital or clinic, critical diagnostic imaging equipment or an automated medication dispensing system, Eaton’s hospital-cart power supplies play a crucial role in providing reliable power to a wide range of medical equipment. Ensuring a continuous power supply enables medical staff to perform their duties without interruption or distraction.

Eaton backs its hospital-cart power supplies with a limited warranty, as well as a technical support team ready to assist you with installation, maintenance and troubleshooting.

Output (Watts)
150W to 350W
Output (Voltage)
120V, 230V
Total Outlets
Up to 3

How to Choose the Right Inverter for Your Needs 

Specifications

Highlight differences
Show only differences
Hide blank features