Download document () of 20
We make what matters work*

Hospital/Medical Power Strips

Eaton’s hospital- and medical-grade power strips provide a convenient source of multiple outlets wherever they’re needed. Designed for healthcare settings, these power strips distribute reliable AC power to a wide range of equipment, including IV poles, mobile carts, crash carts and mobile medical workstations inside and outside patient care vicinities.

Whether you need plenty of electrical outlets in patient rooms, operating rooms, therapy rooms, dialysis rooms, labs, and assisted living and home health environment, Eaton has the precise medical/hospital power strip you need in a variety of cord lengths and outlet configurations, including models that meet UL 1363A specifications and NFPA 99 standards.

Eaton backs its full line of medical- and hospital-grade power strips with a limited lifetime warranty and a technical support team ready to help you with any questions about installation, maintenance and troubleshooting.

Total Outlets
Up to 12
Outlet Types
NEMA 5-15R-HG, NEMA 5-20R-HG, BS 1363A
Cord Length
Up to 25 ft.

Healthcare & Medical-Grade Solutions

Specifications

Highlight differences
Show only differences
Hide blank features
Download Links
X
Download Close