Download document () of 20
Backup Power (UPS)

Tripp Lite series Standby UPS

Eaton’s innovative line of Standby Series UPS systems not only offers reliable power protection and battery backup, but also the peace of mind in knowing your connected devices and your important data are being kept safe. For businesses, any operational downtime connected to power interruptions can have severe financial implications, so a continuous power supply generated through the use of Eaton Standby UPS systems helps maintain productivity.

Recommended for home offices, small-to-medium businesses, schools and universities, healthcare facilities and retail environments, Eaton Standby UPS systems support the continuous operation of servers, storage devices, computers, modems, routers and other network devices.

Eaton backs its Standby UPS systems with a limited lifetime warranty and a technical support team ready to help you with installation, maintenance and troubleshooting.

Input Voltage
120V AC, 230V AC
Plug Type
NEMA 5-15P, C6
Output
Up to 900 VA

What is a UPS and how does it work?

Specifications

Highlight differences
Show only differences
Hide blank features
Download Links
X
Download Close