This family of harsh industrial fixed optical cameras offer the ultimate flexibility, with three enclosure sizes available, choice of internal camera, wide temperature range and global certification find the perfect camera size for your application.
Made from 316L Electro polished stainless steel and designed specifically for use in hazardous areas. This hard wearing and corrosion resistant fixed camera station is suitable for a variety of applications found onshore & offshore in Oil & gas, marine, chemical and wind.
UL Ordinary Locations
*Model dependent