Download document () of 20
CCTV Products

Oxalis XP Explosion Proof Dual Imager PTZ Camera Range

Designed for ultra-low light, smoke, and fog conditions, the Oxalis XP Ex Dual Imager PTZ Camera delivers reliable surveillance in hazardous environments. This explosion proof dual lens camera combines optical and thermal imaging for maximum visibility.

Built from 316L electro-polished stainless steel, it offers corrosion-resistance and durability for offshore, marine, oil & gas, chemical, and wind applications. With 360° continuous pan and -90° to +90° tilt, it provides an unrestricted view of your site.

Choose from two enclosure sizes, multiple internal camera options, and a wide operating temperature range. Certified to global standards including ATEX and IECEx, this PTZ camera station is engineered for safety and performance in the world’s toughest conditions.

Unrestricted view
Continuous 360° pan rotation and tilt from -90° to +90°
Globally Certified
ATEX, IECEx, UL, DNV, EAC, Inmetro, CCOE
Cost saving
Durable in harsh conditions minimal maintenance required
oxalis-xp40-dual-imager-ptz-camera-station-fr-web.jpg
XP40 Dual Imager PTZ Camera
oxalis-xp40b-thermal-dual-imager-camera-station-fr-web.jpg
XP40B Dual Imager PTZ Camera

Certifications and compliances

ATEX

  • II 2 G Ex db (op pr) IIC T4 Gb -60°C to +70°C
  • II 2 D Ex tb (op pr) IIIC T140°C Db IP6x
  • On Request: T5 -60°C to +65°C, T6 -60°C to +40°C
  • On request: T135 -60°C to +65°C
  • Certificate: ITS16ATEX101021X

IECEx

  • Ex db (op pr) IIC T4 Gb -60°C to +70°C
  • Ex tb (op pr) IIIC T140°C Db IP6x
  • On Request: T5 -60°C to +65°C, T6 -60°C to +40°C
  • On request: T135 -60°C to +65°C
  • Certificate: IECEx ITS 15.0068X

UL C1/D1

  • Class I, Division 1, Groups B, C, D,  T4+ -50°C to +70°C (-58°F to +158°F)
  • Class II, Division 1, Groups E, F, G IP67.
  • Class 1 Zone 1 A Ex d IIB + Hydrogen T4 (T5 On Request)
  • On Request: T5 -50°C to +70°C (-58°F to +158°F), T6 -50°C to +50°C (-58°F to +122°F)
  • UL Listing: E477542

TR CU, EAC

  • 1 Ex db (op pr) IIC T4 Gb -60°C to +70°C
  • Ex tb (op pr) IIIC T140°C Db IP6x
  • On Request: T5 -60°C to +65°C, T6 -60°C to +40°C
  • On request: T135 -60°C to +65°C
  • Certificate: TCRUCGB.??04.B00587

INMETRO

  • Ex db (op pr) IIC T4 Gb -60°C to +70°C
  • Ex tb (op pr) IIIC T140°C Db IP6x
  • On Request: T5 -60°C to +65°C, T6 -60°C to +40°C
  • On request: T135 -60°C to +65°C
  • Certificate: UL-BR 17.0063X

CCOE

  • Ex db (op pr) IIC T4 Gb -60°C to +70°C
  • Ex tb (op pr) IIIC T140°C Db IP6x
  • On Request: T5 -60°C to +65°C, T6 -60°C to +40°C
  • On request: T135 -60°C to +65°C
  • Certificate: P529141/1

Design features of our dual sensor thermal camera

  • ATEX, IECEx, Class 1 Division 1 and Zone 1 certified
  • Compatible with Oxalis XW or XWP washer tanks (see separate datasheets)
  • Electro-polished 316L stainless steel on all welded assemblies
  • Pole or wall mounting options (see separate datasheets)
  • Supply voltage options (24 VAC, 110 or 230 VAC, 50/60 Hz)
  • Operating temperature -60 °C to +70 °C*
  • IP66/67

*Model dependent 

Standard materials

  • Body material: electro-polished 316L stainless steel on all welded assemblies
  • Fixings material: A4 stainless steel
  • Camera station window: toughened glass / Internal AR and external carbon coated germanium with protective grill
Specifications

XP40 explosion proof dual imager PTZ camera – NEC applications ordering information

dsou0017-en-oxalis-xp40-ex-ptz-dual-imager-config-options-config-options-nec.png

XP40 explosion proof dual imager PTZ camera – IEC applications ordering information

dsox0118-en-oxalis-xp40b-ex-ptz-dual-imager-config-options-iec.png