Download document () of 20
DC power solutions

3G Access Power Solutions - APS6-3G - UL Series

The Eaton Access Power Solutions APS6-400 series is suitable for both 19” relay or enclosed cabinet. The Eaton Access Power Solutions are ideal for small to medium power telecommunications applications requiring compact, efficient and flexible DC power supplies with or without batteries.

AC Supply
120 V, 208-240 V
DC Output
43-57.5 V
Efficiency
> 95 % peak

High efficiency and easy-to-use system

The APS6-400 series has up to 12 kW of power output, it features state-of-the-art 48 V Access Power Rectifiers, an integral DC distribution panel, easy to fit plug-in hydraulic magnetic circuit breakers, and optional low voltage disconnect (LVD) modules for battery and non-priority loads. It has a color menu screen and is preconfigured for fast install and easy commissioning. These features make the APS6-400 series ideal to standby DC power for customer premises equipment, outdoor power plants, data networks and IP routers.

Level up your experience with the SC300 system controller

The Eaton SC300 System Controller is an advanced control and monitoring solution for Eaton DC Power Solutions. Its features such as high-level communication capability, built-in intelligence, comprehensive alarm and system status notifications support you to minimize your operational expenses and optimize system performance under a wide range of environmental conditions.
Specifications

Technical Specifications

Input  
AC Supply Nominal: 120V, 208-240V
Operating Range: 90V – 275V*
Power Factor >0.99 (50 –100% Output Current)
Efficiency By system rectifier type:
APR48-ES: >95% (20 - 100% output current)
APR48-3G: 92% (50 - 100% output current)
Total Harmonic Distortion <5% THD from 50% to 100% at load.
Output  
DC Output Voltage Range 43-57.5V
DC Output power (maximum) Rectifier type:        APR48-3G                 APR48-ES
110/120V AC:       6.6kW @ 48V             6.9kW @ 48V
208-240V AC:      10.8kW @ 48V           12kW @ 48V
System  
System Controller SC300
DC Distribution Module 26-way circuit breakers (6 x Battery, 20 x Load). Load circuit breakers: Heinemann AMIR Series 5A,10A, 20A, 30A, 40A, 50A, 70A, 80A, 100A, 120A (2-pole).
Battery circuit breakers:
6 x Heinemann AMIR 80A, 100A
or 3 x Heinemann AMIP 120A, 150A, 200A
Communication Features USB direct.
10BaseT Ethernet, TCP/IP, SNMP, On board web server. RS232 to external PSTN or GSM modem (modem not included).
Low Voltage disconnect Battery disconnect: 400A internal.
Non priority load: 200A internal.
Environmental  
Temperature Range Rated: -10°C to +45°C [14°F to +122°F]
Mechanical  
Dimensions H,W,D 6U [10.5”, 267mm], 19” [483mm] mounting, 15.3” [390mm]*
Certifications  
North America UL listed 1801, cUL, FCC
Download Links
X
Download Close