Download document () of 20
DC power solutions

Eaton APR24-3G rectifier

Eaton APR24-3G Rectifiers are designed specifically for 24 V telecom access networks and light industrial applications such as cellular base stations, radio trunk networks and SCADA systems. With high reliability, power density and compact size, the APR24-3G is designed to operate under a wide range of AC power conditions and is perfectly suited to the demanding environments found in applications.

AC Supply
220/240 V
DC Output
24V/1440W
Efficiency
89 %

High power density and compact size

The high power density allows as little as 1U of rack space to be occupied by power, therefore maximizing space available for telco equipment. Power density, standardized design assisting scalability (hot swappable), flexible mounting, universal AC input as well as a wide range of DC power outputs - all contribute to system solutions to suit your requirements.

High reliability

The APR24-3G rectifier incorporates a combination of leading-edge high frequency switch mode technology for a flexible and efficient DC power source, with high reliability fan cooling which further contributes to its high overall reliability. Designed for operation at up to 70°C (158°F) and under a wide range of AC power conditions, the APR24-3G is perfectly suited to the demanding environments found in powering applications.

Total Cost of Ownership

With up to 90% efficiency, optimum performance at typical load currents, and power factor correction the APR24-3G has some of the lowest running costs for any 24 V DC power system of its type available. The APR24-3G is designed to operate with the Eaton SC300 system controllers in any of the versatile access network power solutions and provide years of cost-effective and trouble-free service for your network access equipment.
Specifications

Technical Specifications

Input  
AC Supply 220/240 V, 50/60Hz (nominal) 175-275 V full output power up to 50°C [122°F]
Power Factor >0.98 (50 – 100 % Output Current)
Efficiency 89 % (50 – 100 % Output Current)
Output  
DC Output Voltage Range 24 V: 20 – 32 V
DC Output (maximum)  Constant power 1440 W, 28.8 - 32 V Constant current 50 A, 20 - 28.8 V
Environmental  
Operating Temperature Range -40°C – +70°C [-40°F – +158°F] Output current is derated above 50°C [122°F] and below -10°C [14°F]
Cooling Temperature controlled, high reliability fans
Mechanical  
Dimensions H,W,D 3U: 133 mm [5.25”], 42 mm [1.65”], 266 mm [10.45”] overall
Weight 1.7 kg [3.7 lb]
Certifications  
North America  UL, FCC Verification, CSA, IC
Europe CE
Australia / New Zealand  C-tick, Telepermit
Download Links
X
Download Close