Download document () of 20

Eaton NPR48-ES Energy Saver Rectifier

The Eaton NPR48-ES Energy Saver Rectifier is designed for communications network operators who are striving to cut energy costs across the network, and/or to meet aggressive carbon footprint reduction targets. Energy saving efficiency exceeding 96 %, high power density and a standardized design assisting scalability, flexible mounting and universal AC input - all contribute to system solutions to suit your requirements. 

AC Supply
120 V/ 208-240 V
DC Output
43.3-57.5 V/ 3000 W
Efficiency
>96% peak

Energy saving efficiency

Operating with over 96 % efficiency, Eaton NPR48-ES Energy Saver Rectifier puts Eaton DC power systems at the forefront of high efficiency and produces at least 50 % less waste energy than most other modern rectifiers

Powerful and flexible

Industry leading power density, short depth and flexible mounting options makes Eaton NPR48-ES Energy Saver Rectifier well suited to limited space applications . The rectifier is fully compatible with existing Eaton SC300 system controller and it is one of the easiest rectifiers to use, with a simple plug-and-go insertion and fast on-line expansion of rectifiers (hot-swap). It operates under a wide range of AC power conditions and in temperatures at up to 70°C (158°F).
Specifications

Technical Specifications

Input  
AC Supply 120 V/208-240 V, 50/60Hz (nominal)
185-275 V full output power up to 50°C [122°F]
90-185 V reduced output power 
Power Factor >0.99 (50 – 100 % output current) 
Efficiency >96 % peak
>95 % (20 – 100% output power)
Output  
DC Output Voltage Range 43.2 – 57.5 V 
DC Output (maximum)  3000 W, 60Amp at 50 V 
Environmental  
Operating Temperature Range -40°C – +70°C [-40°F – +158°F] Output power
derates above 50°C [122°F] 
Cooling Temperature controlled, variable speed, high reliability
fan <50dBA ambient temperature 25°C 
Mechanical  
Dimensions H,W,D 3U: 130 mm [5.1”], 63 mm [2.5”], 266 mm [10.5”] overall 
Weight 2.3 kg [5.1 lb] 
Certifications  
Europe CE
Download Links
X
Download Close