With a typical max operating speed of 18,000 rpm and a peak pressure ratio of 1.8, the V400 is able to deliver 478.3 kg/hr of airflow (corrected to 100kPa and 25 degree Celsius inlet conditions). Please inquire regarding higher speed/flow and pressure ratio capabilities and sample availability.
Generic representation of packaging for size comparison. Please contact Eaton regarding your specific application needs.
Optional features | Availability |
---|---|
High inlet pressure seals | All |
Packaging flexibility | All |
Integrated bypass | All |
Air Management System (AMS) - including mounting provisions for sensors and actuators | All |
Alternate mounting orientations | All |
2:1 internal step-up drive | All |
Compatibility for various environmental conditions | All |