Download document () of 20
Discontinued
Circuit breakers

1U Series Slimline

The 1U Series Slimline is the first hydraulic magnetic breaker to use a snap action mechanism which improves reliablility, safety and performance. With the snap action, the contacts are controlled by a stored energy mechanism that closes in one swift motion when the operator switches the handle to the ON position. This prevents premature contact failure and improves efficiency for higher current ratings. 

Core features

  • The 1U Series Slimline compact size allows greater design flexibility and saves valuable rack space without sacrificing performance
  • Patented snap action technology for improved performance and reliability
  • World’s first circuit breaker designed for 1U height rack-mount applications
  • All configurations are ULT 489 listed for branch circuit protection and conform to IEC standards
Specifications

Catalog number configuration guide

Use the table below to select the correct standard catalog number for your application. Standard configuration consists of Series Trip, Imperial Mounting Inserts, UL 489 Listing and Screw Terminals. We also offer custom configurations and assembled DC distribution panels.

1U Series Slimline catalog tree

Options

  • Integral auxiliary switch option
  • Bullet, screw or stud terminals
  • Panel removal tool
  • Standard distribution panel configurations available
Download Links

Manufactured in Canada:
GH Series
GJ Series
GJ1P Series
C Series

Manufactured in Morocco:
JS Series
ALR Series (AMR with illuminated handle)
ADR Series (DIN Rail Mount 17.5mm)
ADS Series (DIN Rail Mount 19.02mm)
1U Slim Line Series
KD Series
RBR Series (Remote Breaker Reset)
MDBS (Modular Bas Bar system)
CPS (Customized Power Solutions)

Manufactured in Canada and Morocco:
AMR Series
AM1P Series