The C Series is popular in outdoor locations, in either high temperature or low temperature environments where nuisance tripping might have been a problem in the past. The C Series is built for a wide range of applications, and is one of the most versatile designs. From heating and air conditioning to modern railcars, the C Series breaker is built for the most demanding industrial applications.
Terminal arrangement - front connected
LINE
10/32 screw for bus connection to 100 amp and short mounting tool
LOAD
Washerhead screw to 34 amp
Pressure connector 34, 1-100 amp for use with stripped wire
Mounting arrangement
Back mounted with short mounting foot and slotted hole
Terminal arrangement - front connected
LINE
Pressure connector for use with stripped wire
LOAD
Same as LINE
Mounting arrangement
Back mounted with slotted mounting foot and slotted hole
Terminal arrangement - front connected
LINE
Pressure connector for use with stripped wire
LOAD
Same as LINE
Mounting arrangement
Back mounted with short mounting foot and slotted hole
Terminal arrangement - front connected
LINE
Threaded studs
LOAD
Same as LINE
Mounting arrangement
Front mounted with 6-32 threaded inserts
Manufactured in Canada:
GH Series
GJ Series
GJ1P Series
C Series
Manufactured in Morocco:
JS Series
ALR Series (AMR with illuminated handle)
ADR Series (DIN Rail Mount 17.5mm)
ADS Series (DIN Rail Mount 19.02mm)
1U Slim Line Series
KD Series
RBR Series (Remote Breaker Reset)
MDBS (Modular Bas Bar system)
CPS (Customized Power Solutions)
Manufactured in Canada and Morocco:
AMR Series
AM1P Series