Knowledge Search
Download document () of 20
Fieldbus equipment

MTL Megablock range of wiring hubs

Crouse-Hinds series MTL Megablock™ is a DIN-rail mounted passive hub designed for use in FOUNDATION™ fieldbus H1 and Profibus PA networks. Megablocks minimize hand wiring and allow individual devices to be added to and removed from the segment without disrupting network communication. The SpurGuard™ option provides short circuit protection for the segment.

Hazardous area approvals permit installation in a variety of configurations in Zone 1 or 2 and Division 1 or 2. Within Zone 2 or Division 2, Megablocks may be installed as part of non-sparking (non-arcing) or energy-limited (non-incendive) circuits.

  • F2xx-IS models: Intrinsically Safe Megablocks for Zone 1 applications
  • F2xx-XE models: Megablocks for Zone/Div 1 applications
  • F300 models: Megablocks for Safe Area and Zone/Div 2 applications

Certifications and compliances

  • For a complete listing of certification and approvals across our MTL Megablock range, download the product datasheets in the resources section of this family page.

 

Design features

  • A green power LED on each unit indicates whether at least 9V dc is present.
  • Available in two, four, eight, ten and twelve drop versions
  • Multiple Megablocks are easily wired to one another to allow larger segments to be constructed
  • Choice of rising cage-clamp screw terminal or spring clamp type connections simplifies commissioning and maintenance
  • Available with built-in SpurGuard™ protectors that prevent a short circuit in any of the individual transmitters or spur 
  • cable runs from bringing the entire fieldbus segment down
  • A red LED near each spur connection indicates that a spur is shorted and is in “over-current” mode

Standard materials

  • Housing:  Polycarbonate
Specifications

Ordering Information

F300 models: Megablocks for Safe Area and Zone/Div 2 applications
Part Number Description Field device certification compatibility Hazardous Area Certifications *
F304 4 way Megablock – screw terminals - including F97 terminator uncertified,
Ex d, Ex e, Ex nA,
Ex ic with Ex ic voltage limited trunk +
ATEX & IECEx Approved
F308  8 way Megablock – screw terminals - including F97 terminator ATEX & IECEx Approved
F312 12 way Megablock – screw terminals - including F97 terminator ATEX & IECEx Approved
F304-PC  4 way Megablock – spring-clamp terminals - including F97 terminator ATEX & IECEx Approved
F308-PC 8 way Megablock – spring-clamp terminals - including F97 terminator ATEX & IECEx Approved
F312-PC  12 way Megablock – spring-clamp terminals - including F97 terminator ATEX & IECEx Approved
F300 Accessories
Part Number Description
F300-A01-5 Trunk-spur partition – pack of 5
FS32 Fieldbus Surge Protector
F300-BAR-5 Pack of 5 trunk bars
F304-BAR-10 Pack of 10 4 way spur bars (two F304-BARs required for each F304)
F308-BAR-10 Pack of 10 8 way spur bars (two F308-BARs required for each F308)
F312-BAR-10 Pack of 10 12 way spur bars (two F312-BARs required for each F312)
F2xx-XE models: Ex me Megablocks for Zone 1 applications
Part Number Description Field device certification compatibility Hazardous Area Certifications *
F245-XE  4 way Megablock – screw terminals  Ex d, Ex e ATEX & IECEx Approved
F247-XE  4 way Megablock – screw terminals with internal Terminator ATEX & IECEx Approved
F251-XE  8 way Megablock – screw terminals  ATEX & IECEx Approved
F253-XE  8 way Megablock – screw terminals with internal Terminator  ATEX & IECEx Approved
F259-XE 10 way Megablock – screw terminals with internal Terminator ATEX & IECEx Approved
F271-XE 12 way Megablock – screw terminals with internal terminator  ATEX & IECEx Approved
F2xx-XE Accessories
Part Number Description
FS32-XE    Fieldbus trunk and spur surge protection device,  Ex eb mb
FS32-BAR Earthing (grounding) bar for FS32-XE
F2xx-IS models: Intrinsically safe Megablocks for Zone 1 applications
Part Number Description Field device certification compatibility Hazardous Area Certifications *
F245-IS  4 way Megablock – screw terminals  Ex i with Ex i certified fieldbus trunk + ATEX & IECEx Approved
F247-IS  4 way Megablock – screw terminals with internal Terminator ATEX & IECEx Approved
F245-IS-6 4 way Megablock – screw terminals with 50mA maximum device current ^ ATEX & IECEx Approved
F251-IS  8 way Megablock – screw terminals  ATEX & IECEx Approved
F253-IS  8 way Megablock – screw terminals with internal Terminator  ATEX & IECEx Approved
F271-IS 12 way Megablock – screw terminals with internal terminator  ATEX & IECEx Approved
F245-IS-PC  4 way Megablock – spring clamp terminals  ATEX & IECEx Approved
F247-IS-PC  4 way Megablock – spring clamp terminals with internal Terminator ATEX & IECEx Approved
F245-IS-6-PC 4 way Megablock – spring clamp terminals with 50mA maximum device current ^ ATEX & IECEx Approved
F251-IS-PC  8 way Megablock – spring clamp terminals  ATEX & IECEx Approved
F253-IS-PC  8 way Megablock – spring clamp terminals with internal Terminator  ATEX & IECEx Approved
F271-IS-PC 12 way Megablock – spring clamp terminals with internal terminator  ATEX & IECEx Approved
F2xx-IS Accessories
Part Number Description
FS32 Fieldbus Surge Protector
F300-BAR-5 Pack of 5 trunk bars
F304-BAR-10 Pack of 10 4 way spur bars (two F304-BARs required for each F245/7)
F308-BAR-10 Pack of 10 8 way spur bars (two F308-BARs required for each F251/3)
F312-BAR-10 Pack of 10 12 way spur bars (two F312-BARs required for each F271)
FCS-MBx-SG models: Classic Megablocks for Safe Area and Zone/Div 2 applications †
Part Number Description Field device certification compatibility Hazardous Area Certifications *
FCS-MB4-SG 4 way Megablock – screw terminals  uncertified,
Ex d, Ex e, Ex nA
ATEX  Approved
FCS-MB4-SG-T 4 way Megablock – screw terminals with internal Terminator ATEX  Approved
FCS-MB8-SG 8 way Megablock – screw terminals  ATEX  Approved
FCS-MB8-SG-T 8 way Megablock – screw terminals with internal Terminator  ATEX  Approved
FCS-MB10-SG 10 way Megablock – screw terminals ATEX  Approved
FCS-MB10-SG-T 10 way Megablock – screw terminals with internal Terminator ATEX  Approved
F118 10 way Megablock – screw terminals with switched Terminator ATEX  Approved
FCS-MB12-SG 12 way Megablock – screw terminals ATEX  Approved
FCS-MB12-SG-T 12 way Megablock – screw terminals with internal terminator  ATEX  Approved
F215 12 way Megablock – screw terminals with switched terminator  ATEX  Approved

* Select Certification Reports under the Resources tab for full list of certifications
+ See MTL simplex and redundant FISCO power supplies to provide Ex i certfified FISCO trunk. 
^ F245-IS-6 is designed for use with high current consumption IS fieldbus devices such as radar level transmitters
† Classic products are approaching the end stage of the product lifecycle and are recommended for providing replacements on an existing installation.  For new applications F300 Megablocks are recommended.

 

Download Links
X
Download Close