Certifications and compliances
- IEC/SANS 60079-0 2005 Ed. 3
- IEC/SANS 60079-1 2004 Ed. 3
- IEC 60947-5-1
- Zones 21 & 22
- IP66
Crouse-Hinds series IEC AFT conveyor belt ripped/torn switches are used as an emergency stop switch for torn or ripped conveyor belts in conveyor lines, cranes, unloaders and bulk handling systems.
Approved for use in Zone 21 and 22 hazardous areas, AFT switches are installed near high risk loading points where belt tears typically occur every 300 meters.
Find an authorized distributor or sales rep near you
Email us using the link above, or call our Customer Support team at 1-866-764-5454