Knowledge Search
Download document () of 20
Switches and disconnects

Pauluhn EP83 Explosionproof Marine Snap Switch

Certified for Class I, Division 1 hazardous areas, the Crouse-Hinds series Pauluhn EP83 explosionproof marine snap switch is a single throw, two-pole switch manufactured in cast marine brass for marine and watertight applications.

Available in 15 or 20 amp units, the explosionproof marine snap switch is ideal for oil and gas exploration and production applications, as well as fuel dispensing facilities.

Certifications and compliances

  • Class I, Divisions 1 & 2, Groups C, D
  • UL1203
  • Conforms to IP66
  • ABS

Design features

  • Single throw two-pole snap switch
  • Cast marine brass construction
  • Heavy duty mounting pads
  • Silicone lubricant provided for cover screws and flange
  • Flame-tight, close tolerance threaded switch stem
  • Available in 15 or 20 amp units

Standard materials

  • Box and cover – cast marine brass
  • Switch stem – free machining brass
  • External hardware – stainless steel
Specifications
Highlight differences
Show only differences
Hide blank features
Download Links
X
Download Close