Download document () of 20
Panelboards

Pow-R-Line 3XF fusible lighting and appliance panelboards

The Pow-R-Line 3XF (PRL3XF) is a fusible lighting panel designed for high fault current applications where circuit breakers may not meet the application. This panel is ideal when selective coordination mandates apply. Designed for use with Eaton’s Bussmann series CUBEFuse, the panel will selectively coordinate with the maximum available fault current.

Maximum Voltage Class
600 Vac and 125 Vdc
Interrupting Rating
Fully-rated to 200 kAIC Series-rated to 200 kAIC
Continuous Current Rating
100-400 amps

Core features

  • Includes Eaton Bussmann’s series compact circuit protector base and CUBEFuses
  • Available with bolt-on branch devices up to 100 A
  • Provisions for six spare CUBEFuses standard
  • Fully- and series-rated options
  • Silver-plated copper bus standard
  • Type 1 enclosure standard, 3R option for 200 A bus rating and below
  • Flush- or surface-mounted trims available
  • Offers surge protection and service entrance capabilities
  • Panelboards are seismically tested, qualified and exceed requirements of the IBC/CBC/OSHPD

Pow-R-Line 3XF fusible lighting and appliance panelboards technical data

The Pow-R-Line 3XF fusible lighting and appliance panelboard is designed for applications where high available fault current limit or prohibit use of circuit breakers.

Eaton satellites: the neighbor our local customers need.

With 16 satellite facilities across the U.S., you’ll always have a trusted resource to turn to. Our local experts provide technical support, retrofitting and custom fabrication services, so matter what the challenges you’re facing, you can find the support you need nearby.

Get to know more about the Guardian of the grid

Learn more about the Pow-R-Line Xpert family designed to help provide accurate, actionable data to improve efficiency.

More about the Pow-R-Line Xpert family

Specifications

RATINGS

Rated maximum voltage

600 Vac and 125 Vdc

Continuous current

100-400 A

Interrupting rating

600 Vac: 200 Kaic

125 Vdc: 100 Kaic

Standards

NEMA

PB-1

Third-party

Ul 67 / Csa

Enclosure

Access


NEMA Type 1: Top and bottom access

NEMA Type 3R: Bottom access

Enclosure style 

EZ Box and trim

Standard indoor width dimension 

20 Inches

Standard indoor depth dimension

5.75 Inches

Standard indoor width dimension

36, 42, 48, 54, 60, 72, or 90 Inches

Devices

Protection devices

Fusible Disconnects

Device mounting

Bolt-On

Surge protection devices

SPD

Download Links
X
Download Close