Eaton's Pow-R-Line Xpert 1X-LX (PRL1X-LX) and Pow-R-Line Xpert 2X-LX (PRL2X-LX) column panelboards provide higher interrupting ratings for selective coordination purposes and a compact and flexible solution for electric power distribution with integrated breakers, metering and surge protection. Additionally, they’re designed to meet UL 67 and NEMA PB1 standards for use in data centers, industrial, commercial and healthcare facilities.
The Pow-R-Line Xpert family features consistent interface functionality across our entire panelboard and switchboard line.
Learn how intelligent circuit protection for panelboards and switchboards can provide accurate, actionable data to increase efficiency.
Dig into the features and functionality to learn how incorporating intelligent circuit protection for panelboards and switchboards can provide accurate, actionable data to increase efficiency.
For a deep insight into the Pow-R-Line Xpert family, view our video series covering these topics:
| RATED MAXIMUM VOLTAGE | 240 Vac |
| CONTINUOUS CURRENT | 100-600 A |
| INTERRUPTING RATING | 240 Vac: 10 kA and 22 kA fully rated 240 Vac: 22-200 kA series rated |
| STANDARD INDOOR WIDTH DIMENSIONS* | 20 and optional 28 inches |
| STANDARD INDOOR DEPTH DIMENSIONS* | 5.75“ |
| STANDARD INDOOR HEIGHT DIMENSIONS* | 36, 42, 48, 60, 72 or 90 inches |
| NEMA | PB-1 |
| THIRD-PARTY APPROVAL/RECOGNITION | UL 67 / CSA |
| SEISMIC QUALIFICATION | Lighting and appliance panelboards certificate |
| PROTECTION DEVICES | Molded Case Circuit Breakers and Miniature Circuit Breakers |
| METERS | IQ 35 |
| SURGE PROTECTION DEVICES | SPD |
| DEVICE MOUNTING | Bolt-on or Plug-in |