Knowledge Search
Download document () of 20
Contactors and starters

XT IEC large contactors

The XT IEC large contactors are specifically designed for very high current ranges from 185 A to 2600 A. With their electronically controlled drives, compact size and long service life, the contactors make for a reliable component in any machine and system.

Core features of XT IEC large contactors

  • Utilization category AC 1 and AC 3
  • Suitable for up to 1000 V
  • AC/DC wide-range coil
  • Low holding power
  • Compact size 
  • Auxiliary contacts: 2NO, 2NC

Learn more about contactors

Watch the following videos from this playlist

  • Ask the Experts - Differences among XT, IEC and DP contactors
  • Contactors explained

    Become a motor control master!

    Eaton’s goal is to enhance your product competency, troubleshooting skills and safe operation of motor control products. From beginners who are growing their knowledge to experts who need a refresher, Eaton offers a range of self-guided, eLearning and instructor-led training to meet your individual needs.

    Ready to order?

    Use our LOCATE A DISTRIBUTOR tool to find one near you. Button Text: Locate a distributor
    Specifications

    Highlight differences
    Show only differences
    Hide blank features
    Download Links
    X
    Download Close