Download document () of 20
Mil-Aero, defense and space connectors, backshells and contacts

SN236 series feedthroughs

Eaton's SN236 series of fire-resistant high-power feedthrough is ideal for engine and APU (auxiliary power unit) applications and can withstand harsh environmental conditions. Our design incorporates ceramic insulators to prevent the spread of fire (resistance to 1100°C / 2012°F during 15 minutes) and demonstrate  high temperature resistance (up to 200°C / 392°F) and pressure resistance (leak rate <10-6 atm.cm3/s at 1 bar pressure difference). The SN236 latest version - SN236HTFWC - is qualified according to DO160 index G. This unique feature for a power firewall connector can significantly facilitate your equipment qualification.

SN236 connectors are ideally suited to withstand harsh environmental conditions. They can typically be found on wing and cabin junctions, as well as pylon and engine junctions. 

Core features

  • Ideal for engine and APU applications
  • High temperature and pressure resistant / maintain pressure boundaries
  • Qualified according to DO160 index G
  • Custom design available to adapt to specific current, contacts orientation or temperature
Specifications

Mechanical:

  • Shell: stainless steel
  • Insulator and sleeve: aluminum and peek 50% glass fiber 
  • Central bar contact: nickel 
  • Tightening torque of screws: 1.4 M.DaN 
  • Terminal lugs: AWG #0, #00, #000 

Climatic:

  • Operating temperature: 55°C / +200°C (131°F / 392°F
  • Fire resistance: 1100°C during 15 minutes without flame penetration 
  • Salt spray: 48 h 
  • Sealing: Leak rate <10-6 atm.cm3/s with Delta P=1 bar (helium test)

Electrical:

  • Operating voltage: 600 Vrms 
  • Insulation resistance = under 500 VDC 
  • Current rating : 350 A
  • Qualification:
  • SN236HTFWC version qualified according to the DO160 index G
Download Links