Download document () of 20
Power conversion

D10R series (10W)

The 10W D10R series is a range of low power converters, which incorporate full surge and transient protection to RIA 12 and EN50155. They are single output units with nominal inputs from 24Vdc up to 110Vdc. The D10R is available in encapsulated and open frame versions and can be supplied with pins for PCB mounting or input / output cables for bulkhead mounting.

Core features

  • Fully protected to rail norms EN50155 and BRB RIA
  • Choice of construction - encapsulated or open frame PCB
  • Choice of connections - PCB pins or cables
Specifications

Options

  • Models available to cover 24V, 36V, -52V, 72V & 110V nominal input voltage
  • Output voltages from 5V to 48V catered for DIN rail mounting also available as an option for encapsulated version
  • Cables can be side entry or bottom entry for encapsulated version

Standards and certifications

  • EN 50155 (2017), EN 50121.3.2 (2016)
  • BRB RIA 12, 13, 18 & 20
  • EN 45545-2 (2013)
Download Links
X
Download Close