Download document () of 20
Power conversion

SQ series (50W)

The 50W SQ Series converter has a very low profile, open frame construction and is intended for installation within the host equipment. The topology employed offers very high efficiency with outputs as low as 3.3V and is therefore ideal for driving LEDs in applications such as low voltage lighting and Passenger Information Systems. Compliance with UK RIA standards, as well as current national and international railway norms, makes the SQ series equally suited to both new build and refurbishment applications.

Core features

  • Very low profile, conduction cooled
  • Low voltage output options - 3.3Vdc
  • Ideal for LED applications
Specifications

Options

  • Models available to cover 24V, 36V, -52V, 72V & 110V nominal input voltage
  • Output voltages from 3.3V to 24V catered for

 

Standards & Certifications

  • EN 50155 (2007), EN 50121.3.2 (2006)
  • BRB RIA 12, 13, 18 & 20
  • EN 45545-2 (2020)
Download Links
X
Download Close