Download document () of 20
Power conversion

ASP series (750W)

The 750W ASP (At-Seat-Power) series is a range of medium power inverters that provide a 230Vac true sinewave output with very low distortion. Designed for connection directly to the train auxiliary supply, the inverters incorporate surge and transient filtering ensuring compliance with both the traditional and latest rail specifications and norms for protection and EMC. The rugged construction ensures compliance with vibration and shock requirements.

Core features

  • Ideal for mobile phone and laptop charging 
  • True sinewave output 
  • 750W continuous output power (800W peak) 
  •  Very low distortion
  • Protected to IP65 (main enclosure)
  • Low profile for mounting behind seats
  • Output protected by RCBO, accessible behind lockable access door
Specifications

Options 

  • Models available to cover 24V, 36V, -52V, 72V & 110V nominal input voltage 

Standards & Certifications  

  • EN 50155 (2007), EN 50121.3.2 (2006) 
  • BRB RIA 12, 13, 18 & 20 
Download Links
X
Download Close