Eaton offers a wide variety of B-Line series base stands, pipe stands and adjusters which are used to help support pipe from a base structure or surface where vertical adjustment may be required. The pipe saddles are designed to add support to horizontal pipe from floor stanchions, while adjuster pipe saddles are used when vertical adjustment is required.
For more information, view or download the pipe hanger catalog.
The B3089 pipe adjuster features a straight threaded shank that permits adjustment after installation. It is designed for use with 1-1/2" (40mm) through 36" (900mm) pipe.
The B3090 pipe support with u-bolt is designed to support horizontal pipe form a floor stanchion. The u-bolt and hex nuts are provided to help hold pipe securely to the saddle. To complete floor stanchion, use with B3088 pipe stand.
The B3093 adjustable pipe saddle support is designed to support horizontal pipe from floor stanchion where vertical adjustment is required. The u-bolt and hex nuts are provided to help hold pipe securely to saddle. To complete floor stanchion, use with B3088T threaded pipe stand.
The B3095 pipe saddle support is designed to support horizontal pipe from floor stanchions. To complete floor stanchion, use with B3088 pipe stand.
Your search "" did not match any documents or products.
Eaton offers a wide variety of B-Line series base stands, pipe stands, pipe saddles and adjusters to support pipes in various applications.
For more information, view or download the pipe hanger catalog.