Knowledge Search
Download document () of 20
Surge protection

MTL FS32 fieldbus trunk and spur surge protection

The Crouse-Hinds series MTL FS32 family of surge protection devices prevent surges and transient over-voltages conducted along the Trunk or Spurs of fieldbus systems from damaging the associated electronics such as power supplies, device couplers, fieldbus barriers, terminators, and the bus control equipment. There is no additional wiring required to add a surge protector to a fieldbus trunk or spur, simply unplug the connector, plug in the FS32 surge protector to the device, tighten the screw on the earth bar and plug the connector into the FS32. This delivers significant installation cost savings and makes adding a surge protector to an existing installation very simple.

The FS32 space saving design helps to reduce the size of junction boxes and ease installation. In operation, the FS32 does not adversely affect the performance or operation of the fieldbus or connected equipment. It allows signals to pass with little attenuation while diverting surge currents safely to earth (ground) and clamping output voltages to safe levels. 

The FS32 surge protection device is designed for general purpose, intrinsically safe and Ex ec Zone 2 applications. The FS32 fits our latest fieldbus products the 9180 range of fieldbus power supplies, F300 and F200-IS range of Megablock device couplers and the intrinsically safe spurs of our fieldbus barrier wiring hubs. 

For applications requiring Ex eb certification, the FS32-XE provides surge protection for trunk and /or spur connections on a F200-XE MTL Megablock device coupler as well as trunk surge protection on on a 937x-FB3 MTL compact fieldbus barrier. These fieldbus components must be installed in an Ex e certified field enclosure for mounting in an IEC Zone 1 hazardous area.

Safety
Protects spurs on MTL 937x-FB range fieldbus
Installation ease
Simply plug-in FS32 surge protector
Performance
20kA maximum surge current per line

Certifications and compliances

ATEX Directive 2014/34/EU:

  • Ex ia IIB T3 Ga
  • Ex ia IIC T4 Ga (-40°C<Ta<+75°C) see schedule 
  • Ex ec IIC T4 Gc -40°C≤Ta≤+70°C

IECEx:

  • Ex ia IIB T3 Ga
  • Ex ia IIC T4 Ga (-40°C<Ta<+70°C) see schedule
  • Ex ec IIC T4 Gc -40°C≤Ta≤+70°C

Marine (Lloyds Register):

  • Test Specification No. 1, 2002 - Environmental Category ENV3

ATEX Directive 2014/34/EU: 

  • Ex eb mb IIC (-40°C < Ta <+80°C)

IECEx:

  • Ex eb mb IIC (-40°C < Ta <+80°C)

Ambient temperature limits:

  • Working: -40°C to +75°C (-40°F to +167°F )
  • Storage: -40°C to +80°C  (-40°F to +176°F)

 

Design features

FS32:

  • Protects intrinsically safe spurs on MTL 937x-FB range fieldbus
  • 20kA maximum surge current per line
  • Plug connectors for quick and easy connection or rewiring
  • Meets the requirements of IEC61158-2:2004
  • Can be used on MTL Megablocks or other fieldbus equipment
  • 10 year product warranty

FS32-XE:

  • Protects Zone 1 trunk on 937x-FB3 MTL compact fieldbus barrier
  • 20kA Total surge current
  • Plug connectors for quick and easy connection or rewiring
  • Compatible to Foundation™ fieldbus requirements of IEC61158-2:2014 and IEC6143-21
  • Protects trunk and spurs of F200-XE Megablock wiring hubs
  • 10 year product warranty
Specifications

Ordering information

Part Number Description Hazardous Area Certifications *
FS32    Fieldbus trunk and spur surge protection device ATEX & IECEx Approved
FS32-XE    Fieldbus trunk and spur surge protection device,  Ex eb mb ATEX & IECEx Approved
* Select Certification Reports under the Resources tab for full list of certifications
Download Links
X
Download Close