Eaton’s innovative, flexible and high performing RTU upgrade solution reduces the costs and complexity of replacing a legacy system. Eaton’s solution involves its cybersecure substation-grade SMP automation platform and SMP IO-2330 system units, matching the required I/O configurations. The SMP IO-2330 system presents the same form factor as the legacy GE D20 I/O modules and offers pre-mapped I/O configurations to match the most popular legacy RTU models to upgrade. This SMP IO-2330 system is perfect for upgrades with limited space and no rear end reachability. Open frame options are also available, allowing to keep the legacy GE D20 termination panel in place with all existing wiring and simply replace the Logic panel.
Eaton's RTU upgrade solution preserves wiring of the legacy I/O cabling. This feature enables the system to be replaced with minimal impact to engineering and operations while delivering best-in-class security, communications and data management. The SMP IO-2330 system offers the complete legacy RTU upgrade as well as open frame options, keeping the legacy GE terminations panel in place and replacing only the logic panel, reducing even more upgrade impacts. This solution enables utilities to implement smarter and more secure substations with advanced technology and minimized service interruptions.
Eaton’s turnkey services team can replace legacy remote terminal units with modern, cyber-secure versions that are accessible via remote communications and operation — minimizing substation service interruptions and simplifying the overall engineering and design effort.
Cybersecurity
Hardware
Software
Remote management ready
Eaton’s solution to replace legacy RTUs enables utilities to implement smarter and more secure substations with advanced technology and minimized service interruptions.
It combines the SMP SG-4260 automation platform and SMP IO-2330 system units which are pre-configured to specific I/O mappings to match the configuration and form factor of the legacy GE D20 I/O models A, S, C1, K and KR. All connectors are located at the front of the unit. The SMP IO-2330 system is Linux-based.
The SMP IO-2330 system is available as standard product for several I/O configuration models. All models share the same software capabilities, providing reduced learning time and a simplified migration path between solutions and models.
Other SMP IO-2330 system models can be made available within a few weeks.
SMP IO-2330-A: analog input system
SMP IO-2330-S: status and alarm input system
SMP IO-2330-K: control output system
SMP IO-2330-C1: combo system
Learn about the fundamentals of substation automation