In today’s environment, finding ways to save time, reduce complexity and improve safety, while balancing quality and cost, are critical to maintain a competitive edge. That’s why solutions such as Eaton’s V-Spring telescoping pole and Condulet Lighting Tee are the perfect pair to achieve your goals on your next harsh or hazardous area lighting project.
The V-Spring pole easily extends and lowers to multiple heights. This telescoping feature eliminates the need for a portable ladder, which can help prevent injury from falls. Plus, the pole includes a mounting module hinge hook to help hold the luminaire housing in place. These features allow for faster, safer light fixture installation and maintenance.
In conjunction with the V-Spring pole, the Condulet Lighting Tee adds additional performance and savings. Together, they are the ideal pair for new or retrofit light fixture installation. The Condulet Lighting Tee features an easy to access top entry to make connections quicky.
Education on the key factors for reliable lighting in harsh and hazardous areas, and information on how you can de-risk your lighting investment with Eaton's Crouse-Hinds series LED solutions.