Need product support?
CYME users portal: my.cyme.com
P: 450-461-3655 or 800-361-3627 (Canada and US)
Questions before you buy
Using Eaton's CYME Load Flow Analysis, the module provides a weighted-objective optimization technique that allows for users to:
The Optimal Voltage Regulator Placement module provides two algorithms:
To make the analysis more comprehensive, multiple user-defined options are available:
The module is centered on robust algorithms and used-defined criteria to provide users with results that are both trust-worthy and operationally acceptable.
Customization of the reports is possible to allow:
Charts and display on the one-line diagram help visualize the results.
The user can display the voltage profile chart of the initial network and that of the best solution to see whether voltage regulation is achieved as expected.
The one-line diagram can be color-coded to highlight evaluated sections. The voltage regulator suggested by the module can be applied to the network via buttons in the report.
Eaton’s CYME Optimal Voltage Regulator Placement module helps to determine the optimal feeder locations on which to install voltage regulators.
Need product support?
CYME users portal: my.cyme.com
P: 450-461-3655 or 800-361-3627 (Canada and US)
Questions before you buy