Photo is representative
Download
Eaton xEnergy Safety Ci LV systems LV switchgear. Busbar terminal, for CU20x5(x10, x15), busbar terminal for CU 20X15
Product Name |
Eaton xEnergy Safety Ci busbar enclosure accessory
|
Catalog Number |
002284
|
Model Code |
K20X15
|
EAN |
4015080022848
|
Product Length/Depth |
30 mm
|
Product Height |
40 mm
|
Product Width |
40 mm
|
Product Weight |
0.247 kg
|
Compliances |
RoHS conform
|
Global Catalog |
002284
|
Used with |
Cu 20 x 5 mm - 15 mm busbars
Cu 20 x 10 mm - 15 mm busbars Ci insulated enclosure Prepared enclosures Accessory for busbar enclosures |
Type |
|
Accessory/spare part type |
Busbar terminals
|
Width clamp |
43 mm
|
Busbar thickness - max |
15 mm
|
Busbar thickness - min |
5 mm
|
Busbar width - max |
20 mm
|
Busbar width - min |
20 mm
|
Conductor cross section - max |
300 mm²
|
Rated operational current (Ie) - max |
630 A
|
Functions |
For connection of flat strip or round conductor
|
Rated operation current (Ie) |
630 A
100 A |
Suitable for |
Round conductor connection
Flat rail Strip conductor connection Sector conductor connection |
Rated operational current |
630 A
|
Terminal capacity (flat strip) |
21 mm x 1 mm (11x)
9 mm x 0.8 mm (3x) |
Terminal capacity (round conductor) |
35 mm² - 300 mm²
35 mm² - 240 mm² |